IESNA:LM-63-2002
[TEST]P943602
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8A-930-U-SL4
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 90 CRI, 3000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV SPILL LIGHT ELIMINATOR OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]25013
TILT=NONE
208 -1 1 37 22 1 1 1.5 1.5 0
1 1 227.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 40 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
2860.3 2816.5 2845.7 2902.7 2966.4 3030.1 3089.8 3136.2 3178.7 3238.4
3327.3 3470.5 3672.2 3911 4281.1 4894 5585.2 6405.1 7412 8429.6
9510.8 10354.5 10882.6 11266 11411.9 11467.6 11664 12052.7 12043.4 10962.2
8223.9 3517 920.7 380.8 142 39.8 0
2860.3 2832.4 2861.6 2918.6 2982.3 3046 3103 3149.5 3191.9 3249
3335.2 3477.2 3676.2 3909.7 4266.5 4848.9 5528.2 6324.2 7304.6 8456.1
9529.4 10357.2 10875.9 11246.1 11400 11490.2 11705.1 12093.8 12031.4 10866.6
7969.2 3260.9 919.4 371.5 140.6 38.5 0
2860.3 2828.4 2853.6 2906.7 2967.7 3026.1 3077.8 3112.3 3144.2 3190.6
3263.6 3383 3556.8 3767.7 4083.4 4595.5 5249.6 6024.3 6880 7852.5
8819.6 9697.9 10313.4 10738 11025.8 11308.4 11667.9 12109.7 12312.7 11531.3
9143.3 4644.6 1403.6 516.1 250.7 54.4 0
2860.3 2823.1 2847 2894.8 2946.5 2996.9 3043.3 3067.2 3083.1 3107
3152.1 3231.7 3356.4 3507.7 3719.9 4067.5 4543.8 5105 5737.8 6462.1
7264.8 8104.5 8899.2 9582.4 10172.8 10744.6 11492.8 12388.3 13100.7 13092.8
11799.3 8734.7 3960.1 1540.2 532 184.4 0
2860.3 2823.1 2841.7 2884.1 2929.3 2974.4 3019.5 3044.7 3056.6 3068.6
3108.4 3165.4 3262.2 3372.4 3497.1 3682.8 3961.4 4314.3 4758.7 5292
5897 6527.1 7251.5 8023.6 8835.5 9704.5 10686.2 11885.5 13387.3 14637
14845.3 13286.5 9035.9 4415.1 1557.5 379.4 0
2860.3 2824.5 2840.4 2878.8 2922.6 2970.4 3012.8 3042 3056.6 3071.2
3116.3 3178.7 3268.9 3365.7 3455.9 3578 3792.9 4070.2 4433.7 4882.1
5388.9 5946.1 6531.1 7222.3 7986.5 8832.9 9823.9 11059 12769.1 14554.7
15568.3 14553.4 10747.2 6031 2487.5 575.8 0
2860.3 2823.1 2836.4 2873.5 2917.3 2963.7 3006.2 3038 3057.9 3081.8
3125.6 3191.9 3271.5 3343.2 3402.9 3499.7 3666.9 3880.5 4180.3 4555.7
4977.6 5432.7 5936.8 6507.2 7165.3 7888.3 8847.5 10044.1 11657.3 13627.4
14879.8 13730.9 9428.5 4921.9 1800.3 307.8 0
2860.3 2832.4 2835.1 2865.6 2909.4 2961.1 3010.2 3051.3 3085.8 3109.7
3138.9 3182.6 3233.1 3267.6 3306 3368.4 3457.3 3570 3741.2 3998.5
4286.4 4615.4 4989.6 5414.1 5889 6456.8 7132.1 7973.2 9008 10342.6
11170.4 9745.6 6293.7 2807.2 717.7 118.1 0
2860.3 2841.7 2840.4 2861.6 2904 2959.8 3016.8 3069.9 3112.3 3142.8
3170.7 3197.2 3205.2 3202.5 3215.8 3245 3292.8 3363.1 3470.5 3627.1
3844.6 4096.7 4404.5 4768 5180.6 5644.9 6151.7 6744.7 7451.8 8062.1
7917.5 6320.2 3611.2 1304.1 325 91.5 0
2860.3 2851 2852.3 2868.2 2908 2958.4 3024.8 3089.8 3141.5 3182.6
3217.1 3237 3237 3230.4 3223.8 3221.1 3233.1 3271.5 3345.8 3465.2
3635 3860.6 4125.9 4441.6 4814.4 5236.3 5688.7 6158.3 6548.4 6596.1
5828 3853.9 1377.1 372.8 181.8 71.6 0
2860.3 2865.6 2872.2 2896.1 2938.5 2989 3059.3 3132.2 3199.9 3263.6
3325.9 3376.3 3412.2 3444 3471.9 3505 3554.1 3620.4 3719.9 3880.5
4120.6 4440.3 4842.3 5371.6 6052.2 6769.9 7519.5 8083.3 8155 7076.4
4924.5 2418.5 667.3 221.6 99.5 29.2 0
2860.3 2869.6 2881.5 2908 2954.5 3012.8 3088.5 3170.7 3250.3 3332.6
3422.8 3510.3 3597.9 3686.8 3787.6 3918.9 4082.1 4294.4 4570.3 4923.2
5363.7 5865.1 6422.3 7088.3 7816.7 8472 8862.1 8793.1 8013 6245.9
3806.2 1809.6 611.6 213.6 83.6 17.2 0
2860.3 2876.2 2896.1 2931.9 2986.3 3052.6 3140.2 3239.7 3335.2 3446.7
3574 3721.3 3889.8 4086.1 4327.6 4634 5002.8 5415.4 5843.9 6277.7
6699.6 7087 7445.2 7831.2 8230.6 8493.3 8453.5 7987.8 6964.9 5120.9
3011.5 1304.1 484.2 196.3 79.6 18.6 0
2860.3 2888.1 2926.6 2983.6 3059.3 3148.2 3262.2 3393.6 3555.4 3758.4
4023.7 4342.1 4693.7 5098.3 5481.7 5820 6078.7 6260.5 6373.3 6447.5
6513.9 6541.7 6470.1 6324.2 6068.1 5564 4722.9 3568.7 2327 1332
719 409.9 258.7 164.5 91.5 22.6 0
2860.3 2897.4 2957.1 3035.4 3132.2 3249 3397.6 3597.9 3852.6 4173.7
4527.9 4866.2 5162 5375.6 5492.4 5521.5 5475.1 5355.7 5152.7 4846.3
4440.3 3936.2 3316.6 2625.5 1995.3 1528.3 1203.3 957.8 764.2 618.2
486.9 379.4 289.2 192.4 104.8 23.9 0
2860.3 2909.4 2992.9 3092.4 3207.9 3353.8 3551.5 3818.1 4145.8 4488.1
4782.6 4994.9 5091.7 5074.5 4959 4757.4 4458.9 4043.6 3574 3095.1
2687.8 2370.7 2104.1 1830.8 1548.2 1300.1 1095.8 927.3 777.4 646.1
530.7 427.2 326.4 210.9 126 38.5 0
2860.3 2922.6 3026.1 3146.8 3291.4 3469.2 3712 4029.1 4370 4643.3
4801.2 4831.7 4756.1 4595.5 4359.4 4013.1 3592.6 3158.8 2791.3 2532.6
2370.7 2235.4 2061.6 1858.6 1605.3 1408.9 1247.1 1082.6 937.9 813.2
695.2 567.8 443.1 317.1 195 67.7 0
2860.3 2941.2 3064.6 3202.5 3363.1 3562.1 3830.1 4167 4481.4 4659.2
4679.1 4569 4395.2 4179 3893.7 3539.5 3152.1 2812.5 2612.2 2484.8
2307.1 2131.9 1905.1 1706.1 1654.3 1542.9 1391.7 1241.7 1099.8 959.2
819.9 692.5 554.5 419.2 275.9 99.5 0
2860.3 2953.1 3092.4 3250.3 3432.1 3647 3924.2 4236 4500 4579.6
4485.4 4294.4 4088.8 3857.9 3582 3255.6 2925.3 2711.7 2636.1 2490.1
2288.5 2015.2 1764.5 1722 1653 1541.6 1402.3 1256.3 1114.4 976.4
839.8 715.1 577.1 448.4 290.5 122.1 0
2860.3 2965.1 3115 3288.8 3486.5 3714.6 3999.9 4314.3 4505.3 4468.2
4274.5 4039.7 3832.7 3632.4 3385.6 3093.8 2833.7 2755.5 2669.2 2483.5
2196.9 1844.1 1745.9 1688.8 1643.7 1533.6 1403.6 1267 1123.7 981.7
849.1 689.9 524 390 240.1 96.8 0
2860.3 2973 3121.6 3303.4 3509 3745.1 4037 4350.1 4509.3 4416.4
4177.6 3937.5 3725.2 3519.6 3295.4 3052.6 2843 2792.6 2673.2 2455.6
2106.7 1816.2 1722 1651.7 1613.2 1516.4 1402.3 1269.6 1134.3 1001.6
872.9 703.1 521.4 388.7 193.7 82.3 0
2860.3 2967.7 3124.3 3304.7 3510.3 3745.1 4034.4 4348.8 4519.9 4431
4192.2 3949.5 3737.2 3534.2 3315.3 3081.8 2874.9 2827.1 2699.7 2476.9
2118.7 1825.5 1726 1645.1 1602.6 1509.7 1402.3 1272.3 1139.6 1009.6
875.6 692.5 516.1 370.1 191 75.6 0
